Feedback Connector X23

Encoder power supply (X23 pins 10/11):

  • Maximum voltage 9 V with shorted sense contacts (4/5), rated voltage 5 V +/-5%.
  • Rated supply current is 350 mA.
  • Voltage rise time ~4 ms with full load and 220 µF of capacitance.
  • Encoder power lines capacitance 10 µF to 220 µF

X23 Pin

SFD

Resol-
ver

BiSSClosed"Bi-directional Serial Synchronous interface" An open-source communication protocol for feedback devices. With BiSS, all of the computation for interpolation in regard to position occurs on the ASIC directly in the encoder
B

BiSS
C

EnDat
2.1

EnDat
2.2

HIPER-
FACE

Sine/
Cos

Sine/
Cos
+Hall

Incr. Enc.

Incr. Enc.
+Hall

Hall

Smart
Abs

Step/
Dir

CW/
CCW

1

-

-

-

-

-

-

-

-

Hall U

-

Hall U

Hall U

-

-

-

2

-

-

CLK+

CLK+

CLK+

CLK+

-

-

Hall V

-

Hall V

Hall V

-

Step+

CW+

3

-

-

CLK-

CLK-

CLK-

CLK-

-

-

Hall W

-

Hall W

Hall W

-

Step-

CW-

4

SEN+

-

SEN+

SEN+

SEN+

SEN+

SEN+

SEN+

SEN+

SEN+

SEN+

-

SEN+

-

-

5

SEN-

-

SEN-

SEN-

SEN-

SEN-

SEN-

SEN-

SEN+

SEN+

SEN+

-

SEN+

-

-

6

COM+

R1 Ref+

DAT+

DAT+

DAT+

DAT+

DAT+

Zero+

Zero+

Zero+

Zero+

-

SD+

Dir+

CCW+

7

COM-

R2 Ref-

DAT-

DAT-

DAT-

DAT-

DAT-

Zero-

Zero-

Zero-

Zero-

-

SD-

Dir-

CCW-

8

-

Th+

Th+

-

Th+

-

Th+

Th+

Th+

Th+

Th+

Th+

Th+

Th+

Th+

9

-

Th-

Th-

-

Th-

-

Th-

Th-

Th-

Th-

Th-

Th-

Th-

Th-

Th-

10

+5 V

-

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

11

0 V

-

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

12

-

S1 SIN+

A+

-

A+

-

SIN+

A+

A+

A+

A+

-

-

-

-

13

-

S3 SIN-

A-

-

A-

-

SIN-

A-

A-

A-

A-

-

-

-

-

14

-

S2 COS+

B+

-

B+

-

COS+

B+

B+

B+

B+

-

-

-

-

15

-

S4 COS-

B-

-

B-

-

COS-

B-

B-

B-

B-

-

-

-

-

CLK = CLOCK, DAT = DATA, SEN = SENSE, Th = Thermal control

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen